IESNA:LM-63-2002
[TEST]P1200095
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-950-U-T2R-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6632
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
764.8 1058.8 1290.7 1462.4 1586 1667.9 1691.8 1678.2 1708.3 1874.6
2138.2 2440.5 2730 2982.1 3195 3385.2 3497.7 3530.6 3471.3 3298.3
2963.5 2354.8 1892.4 1542.7 952.1 536.2 370.2 268.9 206.7 168
141.7 78.7 49 2.9 0 0 0
764.8 1065.4 1296.4 1465.7 1596.7 1679.9 1704.6 1698 1727.2 1871.4
2123.4 2438 2736.6 2989.1 3202 3383.2 3506.3 3545.9 3486.1 3316.9
2994.8 2399.3 1892.4 1561.2 992.1 551 377.6 272.6 209.2 170.5
145 72.5 50.7 6.6 0 0 0
764.8 1055.9 1285.7 1461.6 1595.4 1686.9 1731.3 1730.1 1752.3 1873.8
2098.3 2379.1 2657.1 2902.6 3102.7 3250.2 3392.7 3463.5 3448.7 3325.9
3078 2686 2125.5 1709.9 1273 676.2 425.8 302.7 231 187.4
160.2 130.1 103.4 79.5 36.2 0 0
764.8 1037.8 1266 1443.5 1588.4 1702.5 1767.6 1787.3 1800.5 1881.6
2055.9 2277 2543.5 2769.6 2955.7 3101.9 3229.2 3329.2 3355.6 3306.2
3148 2877.5 2483.7 2026.6 1585.5 1140.8 710 433.7 285 210.9
175.4 145.4 117 84.4 29.2 0.8 0
764.8 1010.6 1229.7 1408.9 1565.4 1701.3 1799.7 1857.8 1882.5 1930.7
2043.5 2219.3 2437.6 2638.6 2816.1 2964.8 3096.1 3208.6 3285.2 3305.3
3256.3 3120.8 2856.4 2473.9 2038.6 1585.1 1098.8 651.9 385.1 255.3
200.1 168.9 129.7 89 30.9 0 0
764.8 992.9 1195.1 1369.7 1533.7 1681.1 1810 1904.3 1966.9 2014.3
2083.9 2203.7 2376.3 2564.5 2749 2911.6 3057.4 3166.6 3258 3332.9
3392.2 3381.1 3307.8 3133.2 2822.3 2404.3 1914.2 1387.9 856.6 506.6
325.3 205.9 103.8 44.5 12.8 1.2 0
764.8 949.7 1138.3 1306.3 1466.1 1621.8 1768.4 1899.8 2000.7 2083.9
2156.3 2238.3 2345 2498.6 2674.4 2872.5 3055 3231.2 3382.8 3518.7
3650.9 3796.2 3859.7 3898.8 3874.1 3685 3315.6 2736.6 1987.5 1204.6
565 264.4 121.1 45.7 13.2 2.5 0
764.8 908.9 1053 1205.4 1351.2 1500.3 1646.5 1787.8 1922.8 2045.6
2154.3 2260.1 2360.6 2459.9 2568.6 2702.4 2868.4 3047.9 3234.1 3430.1
3642.6 3983.6 4205.2 4344.4 4485.2 4563.9 4514.9 4267.8 3776.5 3066.9
2135.7 1256.9 483.9 164.3 38.3 3.3 0
764.8 863.6 964.5 1074.1 1196.8 1319.1 1453.8 1576.1 1697.6 1817.8
1944.7 2070.3 2197.9 2337.1 2477.2 2621.3 2787.7 2981.2 3188 3433.4
3710.2 4195.7 4526.4 4792.9 5116.2 5529.6 5943.9 6163.4 6004.5 5302.7
3987.7 2233.4 774.2 186.6 25.1 1.2 0
764.8 849.2 936.1 1042.8 1156.4 1271.7 1393.2 1506.9 1625.1 1743.7
1865.2 1985.4 2115.2 2246.9 2393.1 2540.2 2709 2904.6 3112.2 3356
3643.5 4098.1 4503.4 4776 5129.7 5587.3 6060.5 6358.2 6237.2 5553.9
4152.5 2279.1 735.5 171.3 27.2 1.6 0
764.8 803.9 855.8 919.6 991.7 1072.8 1156 1237.5 1323.2 1413.8
1506.5 1599.5 1695.5 1800.9 1918.3 2048.4 2190.9 2352 2533.6 2744
3018.3 3405 3677.2 3943.3 4263.7 4594 4874 4927.5 4653.3 3961.4
2754.7 1222.3 236.8 42 8.2 2.9 0
764.8 775.1 798.5 831.5 873.1 919.6 964.9 1009.8 1059.6 1105.8
1158.9 1210 1260.2 1320.7 1385.4 1466.5 1587.6 1735.9 1898.1 2059.1
2281.1 2522.9 2673.6 2829.3 2941.3 3024.9 3015.4 2839.6 2525.3 2049.7
1326.1 507.4 97.6 16.9 5.8 2.1 0
764.8 746.2 738 740.5 746.2 751.6 754.9 759.4 758.6 754.5
751.2 746.2 745 748.3 747.5 748.7 789.5 878 974.8 1070.8
1149 1165.5 1147.8 1072.4 950.5 815.8 629.3 425.8 278.4 169.7
86.5 36.2 15.2 4.9 0.8 0 0
764.8 687.8 621 562.6 510.3 458.4 404.4 353.8 306 264
229 203.4 194 198.1 204.3 209.2 206.7 210 231 252.5
260.7 250.8 207.2 147 96.8 62.2 47.8 39.5 31.7 23.9
16.5 9.1 4.5 1.6 0 0 0
764.8 630.5 517.7 418.8 337.3 280 240.1 216.2 199.3 184.9
171.7 159.8 148.3 144.1 147.8 154 159.4 159.8 151.1 138.8
121.9 103 85.7 69.6 57.2 48.6 41.6 35 27.2 19.8
12.8 5.8 2.9 0.8 0 0 0
764.8 584 434.5 320.8 252.9 222.4 206.7 194 181.2 168
155.7 143.7 133 123.1 116.5 114.1 113.3 112.8 112.4 111.2
108.3 100.1 87.3 72.5 57.7 44.1 36.2 30.5 24.3 17.7
9.5 4.9 2.5 0 0 0 0
764.8 540.7 367.8 263.6 224 207.6 194.8 182 169.3 156.5
144.1 132.6 121.9 112 102.1 93.9 88.1 84 82 81.5
80.7 78.2 68.4 56 46.1 41.6 36.2 30.1 22.2 14.4
8.6 4.1 1.6 0 0 0 0
764.8 509.8 324.5 238.9 214.2 200.6 187.4 174.6 161.4 147.8
134.7 123.5 112.8 103.4 95.5 90.2 80.7 74.1 70.8 68
62.6 58.9 55.2 51.9 48.2 44.1 38.3 31.7 25.5 20.2
14.8 8.2 1.2 0 0 0 0
764.8 480.6 293.6 229 210 195.6 182 168 155.3 141.7
128.9 117 106.7 98.8 92.7 86.5 79.5 76.6 73.7 66.3
63 60.5 58.5 56.4 53.1 48.2 42 35 30.1 24.7
18.5 11.1 0.8 0 0 0 0
764.8 465.8 278 225.7 207.6 192.3 177.5 164.3 151.6 138
124.8 113.3 103.8 96 89.8 84.8 78.2 73.7 69.2 65.1
62.2 60.1 58.5 56 52.7 46.5 37.1 31.7 26.8 21.4
14.8 6.2 0 0 0 0 0
764.8 465 272.6 222 205.1 189.4 174.2 160.6 147.4 134.7
121.9 111.2 103 96 89.8 84.8 78.2 73.3 69.2 65.5
63 61 58.5 55.6 50.7 42 29.7 25.1 20.2 14.8
9.1 2.1 0 0 0 0 0
764.8 464.1 271.8 221.2 204.3 188.6 173.8 160.2 147 134.3
121.5 111.2 102.5 96 89.8 84.8 78.2 72.9 69.2 65.5
63 61 58.5 55.6 50.7 41.2 28.8 24.3 19.4 14
7.8 1.6 0 0 0 0 0
